ID 120736
The definition of the control area base plane requires the specification of two axes. | ||||
Description | Normally, the control areas of the workspace monitoring function (see [FCT-C14// Description]) refer to the first three Cartesian main axes. If a workspace or protection area is defined with tracking axes, both axes must be specified to define the base plane. See [PROG// Definition of a control area] and
Example with error: #CONTROL AREA BEGIN [ID1 PROT POLY MIN_EXCUR=0 MAX_EXCUR=360] G01 F1000 G90 X2 = 0 (error 120736) X2 = 0 Y2=100 X2 = 100 Y2=100 X2 = 100 Y2=0 X2 = 0 Y2=0 #CONTROL AREA END
Corrected example: #CONTROL AREA BEGIN [ID1 PROT POLY MIN_EXCUR=0 MAX_EXCUR=360] G01 F1000 G90 X2 = 0 Y2=0 X2 = 0 Y2=100 X2 = 100 Y2=100 X2 = 100 Y2=0 X2 = 0 Y2=0 #CONTROL AREA END | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify the NC program | |
Parameter | %1: | Current value [-] | ||
ID of affected workspace or protection space | ||||
%2: | Error value [-] | |||
Given axes in the area definition | ||||
Error type | 1, Error message from NC program. | |||
| ||||