ID 120700
Dynamic calculation: Transition velocity smaller than programmed E feed rate. | ||||
Description | ||||
Response | Class | 1 | ||
Solution | Class | 1 | ||
Parameter | %1: | Current value [1µm/s or 0.001°/s] | ||
%2: | Current value [-] | |||
Error type | 1, Error message from NC program. | |||
Dynamic calculation: Transition velocity smaller than programmed E feed rate. | ||||
Description | ||||
Response | Class | 1 | ||
Solution | Class | 1 | ||
Parameter | %1: | Current value [1µm/s or 0.001°/s] | ||
%2: | Current value [-] | |||
Error type | 1, Error message from NC program. | |||