ID 120698
Contour mode change during active DIST_SOFT polynomial contouring not permitted. | ||||
Description | The polynomial contouring mode is not permitted when the polynomial contouring function is active. If it is necessary to change the mode, deselect the contouring mode first (G260) and then switch it on again (G261).
Example: N010 #CONTOUR MODE [DEV PATH_DEV=0.2] N020 G261 N030 G0 X100 Y100 N040 #CONTOUR MODE [DIST_SOFT] ? Error 120698 N050 G0 X0 Y0 N060 G260 N070 M30
Solution: N010 #CONTOUR MODE [DEV PATH_DEV=0.2] N020 G261 N030 G0 X100 Y100 G260 N035 N040 #CONTOUR MODE [DIST_SOFT] N050 G0 X0 Y0 G261 N060 G260 N070 M30 | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Correct the NC program | |
Parameter | %1: |
| ||
Current mode of polynomial contouring | ||||
%2: |
| |||
New commanded mode for polynomial contouring | ||||
%3: |
| |||
Current state of polynomial contouring | ||||
%4: |
| |||
Block number of affected NC block | ||||
Error type | 1, Error message from NC program. | |||
| ||||