ID 120697
Independent axis movement during active spline interpolation not permitted. | ||||
Description | No independent axis motion may be programmed during active spline interpolation.
Example: N010 #HSC ON [BSPLINE] N020 G0 X100 Y200 Z300 A[INDP_ASYN G0 G90 POS180] ? error! N030 … N100 #HSC OFF N110 M30
| |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Correct the NC program:
| |
Parameter | %1: |
| ||
Current state of spline interpolator | ||||
%2: |
| |||
Current NC block identifier | ||||
%3: |
| |||
Block number of affected NC block | ||||
Error type | 1, Error message from NC program. | |||
| ||||