ID 120696
Start position outside of range of software limit switches. | ||||
Description | The start point of the measuring block is outside the range limited by the software limit switches. This is not permitted. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify the start point of the measuring block. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Current position of the axis | ||||
%3: | Lower limit value [0.1 10^-3 mm or ø] | |||
Negative software limit switch (P-AXIS-00177) | ||||
%4: | Upper limit value [0.1 10^-3 mm or ø] | |||
Positive software limit switch (P-AXIS-00178) | ||||
Error type | 1, Error message from NC program. | |||
| ||||