ID 120694
Circle contour overlapping on lateral surface. | ||||
Description | During active function tube profile machining (#CYL[]), a circle was programmed but its maximum range exceeds the profile circumference of the workpiece. This would result in an invalid contour overlap. | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Check and correct the NC program; maximum circle limits should be inside profile circumference. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
| ||||
%2: | Limit value [0.1 10^-3 mm or ø] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||