ID 120689
Motion path violates protection area. PCS coordinates. | ||||
Description | The programmed movement path between start point and target point violates an active protection area. A protective space must not be violated by a tool centre point. It may consist of a circular or polygonal area with a constant third plane. See also FCT-C14. This is a subsequent error message from P-ERR-120485. It is output if a protection space is violated with active Cartesian transformation #(A)CS. The message contains the start, target point and the violating point, where the movement path enters the protection area in PCS coordinates. | |||
Response | Class | 6 | Stop all axes immediately | |
Solution | Class | 6 | Dependence defined, activated protection spaces | |
Parameter | %1: | Identification number [-] | ||
Area Id number of violated protection area. | ||||
%2: | Current value [-] | |||
Start point of movement in PCS coordinate system. | ||||
%3: | Initial value [0.1 µm or 0,0001°] | |||
Target point of movement in PCS coordinate system. | ||||
%4: | End value [0.1 µm or 0,0001°] | |||
Intersection point violates protection area in PCS coordinate system. | ||||
%5: | Error value [0.1 µm or 0,0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||