ID 120671
Tube projection, programmed contour exceeds Y limits. | ||||
Description | In tube processing, the contour must be programmed within the permissible limits in the projection plane. The symmetrical limit value is programmed in #CYL[] command; the default value is 0.25*radius of tube. This case is a contour description which exceeds the permissible limits. For further information on this function, see [FCT-M5// Tube processing]. | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Keep programmed path motion in the CNC program within the allowed range depending on limits, see below. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
Current Y position of programmed contour. | ||||
%2: | Lower limit value [0.1 10^-3 mm or ø] | |||
Permissible positive Y value. | ||||
%3: | Upper limit value [0.1 10^-3 mm or ø] | |||
Permissible negative Y value. | ||||
Error type | 1, Error message from NC program. | |||
| ||||