ID 120665
Maximum number of multiple rotations of section tube per block exceeded. | ||||
Description | With active function tube profile machining #CYL[] the number of rotations of rotary axis is exceeded in programmed path motion. This can only occur with the relative programming (G91) of path motion. Positioning always takes place on the shortest distance using absolute programming (G90). For further information on the function, see [FCT-M5// Round pipe and section tube machining] | |||
Response | Class | 2 | Program execution stop. | |
Solution | Class | 6 | Check movement programming, split movement in more than one block. | |
Parameter | %1: | Current value [-] | ||
Number of rotations in programmed movement command | ||||
%2: | Limit value [-] | |||
Maximum number of rotations per movement command | ||||
Error type | 1, Error message from NC program. | |||
| ||||