ID 120630
Rapid mode ramp time is greater than maximum value. | ||||
Description | The rapid mode ramp time can be weighted using the G232/ G233 function. Weighting is possible up to a maximum value. Greater values are limited automatically. | |||
Response | Class | 1 | Warning. | |
Solution | Class | 1 | Increase weighting value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [mm/s² or °/s²] | |||
Weighted rapid mode ramp time value. | ||||
%3: | Limit value [mm/s² or °/s²] | |||
Maximum ramp time value. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||