ID 120627
Rapid mode acceleration is greater than maximum value. | ||||
Description | Rapid mode acceleration can be weighted with the function G231. Weighting is possible up to the maximum value a_max. Greater values are limited automatically. | |||
Response | Class | 1 | Warning. | |
Solution | Class | 1 | Reduce weighting value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [mm/s² or °/s²] | |||
Weighted rapid mode acceleration value. | ||||
%3: | Limit value [mm/s² or °/s²] | |||
Maximum axis acceleration P-AXIS-00008. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||