ID 120586
Necessary function of path preparation not enabled in CNC configuration list. | |||||
Description | In the start-up parameters, the CNC system is configured in terms of the number of channels, number of axes in the system, etc. The number of axes in the system is set by the CNC. In addition, the active functions of path preparation for each channel can also be defined with P-STUP-00060. With this parameters, the system can be tuned for minimising runtime and memory size in multi channel systems, depending on the requirements of the user. All required basic functions are activated in the default setting. In the present case, a function was used in the NC program that is deactivated in the start-up list or is not activated as a default function. Alternatively, a channel can be parameterised using P-CHAN-00600. | ||||
Response | Class | 2 | Abort NC program processing. | ||
Solution | Class | 7 | Correct the NC program or set the configuration using P-STUP-00060 | ||
Parameter | %1: | Expected value [-] | |||
Missing function in P-STUP-00060 | |||||
%2: | Expected value [-] | ||||
Missing internal function ID | |||||
%3: | Current value [-] | ||||
Currently active internal functions | |||||
%4: | State [-] | ||||
Control block-ID of programmed function | |||||
Error type | 1, Error message from NC program. | ||||
| |||||