ID 120559
Maximum number of buffer slots reached. Oldest segment is released. | ||||
Description | During preparation of B spline segments for merge, the maximum number of segments was reached. See [PROG// Section: B spline interpolation] | |||
Response | Class | 1 | Warning | |
Solution | Class | 1 | If necessary, force output of the segments by reducing the MERGE_WINDOW P-CHAN-00127. | |
Parameter | %1: | Current value [-] | ||
Number of segments | ||||
%2: | Upper limit value [-] | |||
Maximum number of segments | ||||
%3: | Current value [-] | |||
Number of forced segments output | ||||
%4: | NC block number [-] | |||
| ||||
%5: | NC block number [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
|