ID 120554
Mirror link operation mode not allowed with oscillating axis. | ||||
Description | The oscillation function (Z[OSC ON..]) is part of the axis-specific functions of the NC channel. The axis moves independently and asynchronously in relation to path axes. Therefore, path functions such as Soft Gantry (#ENABLE AX LINK) are not fully supported in this axis operation mode. In this case, Soft Gantry mode was activated with a coupling factor of -1 (mirror link mode) and the master axis is an oscillating axis. Soft Gantry mode in this case is only permitted if the coupling factor is 1. For more information on soft gantry mode see | |||
Response | Class | 2 | Program abort | |
Solution | Class | 6 | Check CNC program and correct the operation mode (#SET AXLINK[]). | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the soft gantry slave axis affected. | ||||
%2: | Current value [-] | |||
Currently selected link operation mode of soft gantry. | ||||
Error type | 1, Error message from NC program. | |||
| ||||