ID 120551
Geometry object is too complex for collision detection. | ||||
Description | The number of surfaces or edges of the graphical object exceeds the internal maximum value. This limit prevents collision detection from having to deal with objects that are too high-resolution. | |||
Response | Class | 2 | Abort NC program. | |
Solution | Class | 6 | Reduce resolution of graphical object | |
Parameter | %1: | Current value | ||
Name of graphical object | ||||
%2: | Current value | |||
Current number of surfaces and edges | ||||
%3: | limit value | |||
Maximum number of surfaces and edges | ||||
Error type | 1, Error message from NC program. | |||
| ||||