ID 120544
In #HSC command the given number of blocks for merge is too big. | ||||
Description | The number of blocks considered for the merge process of the B spline is too high (see #HSC [ ... MERGE_WINDOW<number>]). | |||
Response | Class | 1 | New parameter for merge window is discarded. | |
Solution | Class | 1 | Reduce size of merge window | |
Parameter | %1: | NC block number [-] | ||
Block number of parameter change | ||||
%2: | Current value [-] | |||
Current parameter value | ||||
%3: | Limit value [-] | |||
Maximum size of merge window | ||||
%4: | Corrected value [-] | |||
Limited new parameter value | ||||
Error type | 1, Error message from NC program. | |||
| ||||