ID 120542
Parameter change during active B-spline interpolation not possible. | ||||
Description | An attempt was made to change the parameterisation | |||
Response | Class | 1 | The new value of the parameter is not adopted | |
Solution | Class | 1 | Modify the NC program | |
Parameter | %1: | NC block number [-] | ||
Block number of parameter change | ||||
%2: | Current value [-] | |||
Parameter type: 0x0040 PATH_DEV 0x8000 TRACK_SPLIT or AUTO_OFF_TRACK 0x10000 LIMIT_CORNER_DIST | ||||
%3: | Current value [-] | |||
Current parameter value | ||||
%4: | Incorrect value [-] | |||
New value of parameter | ||||
Error type | 1, Error message from NC program. | |||
| ||||