ID 120539
Maximum number of permissible collisions pairs reached. | ||||
Description | The maximum number of collision pairs was reached. No more pairs can be defined. | |||
Response | Class | 2 | Abort execution | |
Solution | Class | 6 | Reduce the number of collision pairs | |
Parameter | %1: | Current value | ||
Current number of pairs | ||||
%2: | Error value | |||
Maximum number of pairs | ||||
Error type | 1, Error message from NC program. | |||
| ||||