ID 120536
Existing active pair cannot be redefined. | ||||
Description | An attempt was made to define a collision pair by the command #COLL DEF [PAIR=<>...] which already exists. | |||
Response | Class | 2 | Abort NC program | |
Solution | Class | 6 | Check NC program | |
Parameter | %1: | Current value | ||
Name of first graphical object | ||||
%2: | Current value | |||
Name of second graphical object | ||||
%3: | Current value | |||
Name of collision pair | ||||
Error type | 1, Error message from NC program. | |||
| ||||