ID 120518
Leading angle outside of the permissible range of value. | ||||
Description |
| |||
Response | Class | 2 |
| |
Solution | Class | 3 |
| |
Parameter | %1: | Incorrect value [0.1 µm or 0.0001°] | ||
| ||||
%2: | Upper limit value [0.1 µm or 0.0001°] | |||
| ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||