ID 120513
Distance between two monitored solids in collision detection smaller than minimum value. | ||||
Description | When the axes are moved, the minimum distance between two monitored bodies is below the specified minimum limit. The minimum distance was specified in the definition of collision pairs in #COLL DEF[PAIR<nam>... ERROR<distance>]. | |||
Response | Class | 2 | Abort the motion or stop and “wait for motion” to continue | |
Solution | Class | 0 | Adapt path motion | |
Parameter | %1: | Current value [-] | ||
Name of first monitored object | ||||
%2: | Current value [-] | |||
Name of second monitored object | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Current distance between the two bodies | ||||
%4: | Limit value [0.1 µm or 0.0001°] | |||
Specified limit value | ||||
Error type | 1, Error message from NC program. | |||
| ||||