ID 120486
Motion path exits workspace. | ||||
Description | Start point and target point of programmed motion path is outside active valid workspace. A workspace may not be exited by a tool centre point. A workspace may consist of a circular or polygonal area with constant third plane. See also FCT-C14. | |||
Response | Class | 2 | Stop all axes immediately | |
Solution | Class | 6 | Take into account the defined activated workspaces | |
Parameter | %1: | Logical axis number [-] | ||
Area Id number of exited workspace. | ||||
%2: | Incorrect value [0.1 µm or 0.0001°] | |||
Start point of motion. | ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
End point of motion. | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
Intersection point of motion path on exiting the workspace. | ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||