ID 120484
Point outside workspace. | ||||
Description | The start or end point of the commanded motion lies outside the activated workspace. A workspace may not be exited by a tool centre point. It may consist of circular or polygonal areas with a constant third plane. See also FCT-C14.. | |||
Response | Class | 6 | Abrupt stop for all axes. | |
Solution | Class | 6 | Take into account the defined and activated workspaces | |
Parameter | %1: | Current value [-] | ||
Bitmask value of the participating axes in the workspace. | ||||
%2: | Start or target value [0.1 10^-3 mm or ø] | |||
Point that is outside the workspace. | ||||
%3: | Start or target value [0.1 10^-3 mm or ø] | |||
Point in the active coordinate system if the workspace affects the first three axes and a Cartesian coordinate system is active. | ||||
Error type | 1, Error message from NC program. | |||
| ||||