ID 120483
Point violates protection area. | ||||
Description | The start or end point of the assigned movement violates an activated protection space. A protective space must not be violated by a tool centre point. It may consist of a circular or polygonal area with a constant third plane. See also FCT-C14. | |||
Response | Class | 6 | Stop all axes immediately | |
Solution | Class | 6 | Dependence defined, activated protection spaces | |
Parameter | %1: | Identification number [-] | ||
Area Id number of violated protection area. | ||||
%2: | Current value [-] | |||
Point of violation. | ||||
%3: | Initial value [0.1 µm or 0,0001°] | |||
| ||||
%4: | Initial value [0.1 µm or 0,0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||