ID 120482

A full circle without end point is required for a circular area.

Description

A circular area consists of a linear block as starting point and a circular block as circular description.

A circular block must be a programmed full circle since areas can only consist of a full circle.

See also [PROG// Monitoring the workspace and protection space]


Example with error:

%circular area
N10 #CONTROL AREA BEGIN [ID51 PROT CIRC MIN_EXCU…
N20 G01 X150 Y200 F10000
N30 G03 G162 I50 J0 X250 Y200 F10000
N40 #CONTROL AREA END
N50 M30
Corrected example:
%circular area
N10 #CONTROL AREA BEGIN [ID51 PROT CIRC MIN_EXCU…
N20 G01 X150 Y200 F10000 (start point)
N30 G03 G162 I70 J150
N40 #CONTROL AREA END
N50 M30

Response

Class

2

Abort NC program processing.

Solution

Class

6

Check and modify the area definition in the NC program.

Parameter

%1:

Identification number [-]

Area ID

%2:

Initial value [0.1 10^-3 mm or ø]

Starting point for the circle description.

%3:

Final value [0.1 10^-3 mm or ø]

Target point for the circle description.

Error type

1, Error message from NC program.