ID 120477
Definition of polygon is invalid. Overlapping is not permitted. | ||||
Description | The polygonal area must be a convex envelope. This means that individual polygon lines may not intersect each other.
Example: %poly intersects N10 #CONTROL AREA POLY BEGIN….MAX_EXCUR=55] N20 X65 Y0 N30 X-65 Y0 N40 X65 Y65 N50 X-65 Y65 N60 X65 Y0 N100 #CONTROL AREA END (> error Solution: %poly intersects N10 #CONTROL AREA POLY BEGIN….MAX_EXCUR=55] N20 X65 Y0 N30 X-65 Y0 N40 X-65 Y65 N50 X65 Y65 N60 X65 Y0 N100 #CONTROL AREA END (> error | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify the area definition in the NC program. | |
Parameter | %1: | Identification number [-] | ||
Area ID | ||||
%2: | Error value [0.1 10^-3 mm or ø] | |||
Intersection of polygon lines | ||||
Error type | 1, Error message from NC program. | |||
| ||||