ID 120476
Start and end points must be the same for defining a polygonal area. | ||||
Description | When defining polygonal areas, the last dot of the polygon must coincide with the first dot of the polygon. A continuous polygon can be then guaranteed. See [PROG// Monitoring the workspace and protection space].
Example: %start not end N10 #CONTROL AREA POLY BEGIN….MAX_EXCUR=55] N20 X70 Y70 G01 F10000 G90 N30 X70 Y0 N40 X0 Y0 N50 X0 Y70 N60 X75 Y75 N70 #CONTROL AREA END (> error Solution: %start not end N10 #CONTROL AREA POLY BEGIN….MAX_EXCUR=55] N20 X70 Y70 G01 F10000 G90 N30 X70 Y0 N40 X0 Y0 N50 X0 Y70 N60 X70 Y70 N70 #CONTROL AREA END (> correct | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify the area definition in the NC program. | |
Parameter | %1: | Identification number [-] | ||
Area ID | ||||
%2: | Expected value [0.1 10^-3 mm or ø] | |||
Starting point of area definition. | ||||
%3: | Current value [0.1 10^-3 mm or ø] | |||
End point of area definition. | ||||
Error type | 1, Error message from NC program. | |||
| ||||