ID 120475
Z plane definition incorrect, minimum greater than maximum. | ||||
Description | The description of the commanded areas is incorrect. The minimum value of the Z planes is greater than the maximum value. Constant limit values for the Z direction can be specified as limit values in the Z plane. See also [PROG// Monitoring the workspace and protection space] and [FCT-C14// Description].
Example: %zmin_zmax N10 #CONTROL AREA BEGIN…. MIN_EXCUR=55 MAX_EXCUR=-20] (> error Solution: %zmin_zmax N10 #CONTROL AREA BEGIN…. MIN_EXCUR=-20 MAX_EXCUR=55] (> correct | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Correct the limit values for the Z plane. | |
Parameter | %1: | Identification number [-] | ||
Area ID | ||||
%2: | Lower limit value [0.1 10^-3 mm or ø] | |||
Lower limit of the Z plane | ||||
%3: | Upper limit value [0.1 10^-3 mm or ø] | |||
Upper limit of the Z plane | ||||
Error type | 1, Error message from NC program. | |||
| ||||