ID 120474
Maximum number of areas exceeded, area is not saved. | ||||
Description | The maximum number of stored areas is limited. This limit was exceeded. The limit value is defined by a constant in the CNC. If you need to have a greater number of areas stored, contact your controller manufacturer. For this reason, the assigned area could not be saved. See also [FCT-C14]. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify the NC program; clear the areas not required using the command | |
Parameter | %1: | Identification number [-] | ||
Area ID | ||||
%2: | Limit value [-] | |||
Maximum number of defined areas. | ||||
%3: | Current value [-] | |||
Number of defined areas. | ||||
Error type | 1, Error message from NC program. | |||
| ||||