ID 120472
Ambiguous axis position on selection of a kinematic transformation. | ||||
Description | With a kinematic transformation was selected, the machine axis positions must be inside the valid solution range of these transformation functions. | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Position axes within valid range when kinematic transformation is not active. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected P-AXIS-00016. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current invalid axis position. | ||||
%3: | Limit value [0.1 µm or 0.0001°] | |||
Upper limit of valid range. | ||||
%4: | Limit value [0.1 µm or 0.0001°] | |||
Upper limit of valid range. | ||||
Error type | 1, Error message from NC program. | |||
| ||||