ID 120471
Oscillating motion outside software limit switches. | ||||
Description | The programmed motion of the oscillating axis exceeds software limit switches. For more information on oscillating motion, see [FCT-A8// Section: Description | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Check oscillation zero position and excursion or the oscillation reversal positions. Program oscillating motion inside software limits. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Oscillation reversal position 1. | ||||
%3: | Current value [0.1 10^-3 mm or ø] | |||
Oscillation reversal position 2. | ||||
%4: | Lower limit value [0.1 10^-3 mm or ø] | |||
Negative software limit switch P-AXIS-00177 | ||||
%5: | Upper limit value [0.1 10^-3 mm or ø] | |||
Positive software limit switch P-AXIS-00178 | ||||
Error type | 1, Error message from NC program. | |||
| ||||