ID 120470
No oscillation path. | ||||
Description | Invalid oscillation movement programmed. Wrong:
%osc
N10 X[OSC_ON 1ST_POS=50 2ND_POS=50 FEED=1000]
N20 M30
Right:
%osc
N10 X[OSC_ON 1ST_POS=-100 2ND_POS=100 FEED=1000]
N20 M30
For more information on oscillation movement, see | |||
Response | Class | 2 | Program execution stop. | |
Solution | Class | 6 | Check oscillation zero position and excursion, or oscillation reversal positions. There must be an oscillation path distance resulting from the difference between the oscillation reversal positions. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [0.1 µm or 0,0001°] | |||
Oscillation reversal position 1. | ||||
%3: | Current value [0.1 µm or 0,0001°] | |||
Oscillation reversal position 2. | ||||
Error type | 1, Error message from NC program. | |||
| ||||