ID 120463
Corner distance for iterative calculation of intermediate point too small. | ||||
Description | In polynomial contouring via functions G61, G261, the parameter of corner deviation or corner distance in the #CONTOUR MODE[] command is too small to calculate the polynomial contour line.
The error can also occur when the contour elements are near the resolution limit of the CNC. In this case, contouring cannot be used.
For more information on polynomial contouring, see [ | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 7 | Depending on the mode, select a greater corner distance or corner deviation in the CNC command #CONTOUR MODE[]. | |
Parameter | %1: | Incorrect value [0.1 µm or 0.0001°] | ||
Detected corner distance. | ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
Lower limit value for corner distance. | ||||
%3: | NC block number | |||
First block of the transition. | ||||
%4: | NC block number | |||
Second block of the transition. | ||||
Error type | 1, Error message from NC program. | |||
| ||||