ID 120460
Intermediate position during polynomial contouring cannot be determined. | ||||
Description | In polynomial contouring using the G61, G261 functions, either block length of the contouring blocks are too small or the parameter for corner deviation or corner distance in the #CONTOUR MODE[] command is too small to calculate the polynomial contour line. For more information on polynomial contouring, see[ FCT-D3// Section: Method 4, Polynomial contouring | |||
Response | Class | 1 | No reaction. | |
Solution | Class | 1 | Check block length of both contouring blocks. Depending on the mode, select a greater corner distance or corner deviation in the CNC command #CONTOUR MODE[]. | |
Parameter | %1: | Incorrect value [0.1 µm or 0.0001°] | ||
Sum of corner distances of the first and second polynomial contouring blocks. | ||||
%2: | NC block number [-] | |||
Block number of first polynomial contouring block | ||||
%3: | NC block number [-] | |||
Block number of second polynomial contouring block | ||||
Error type | 1, Error message from NC program. | |||
| ||||