ID 120459
Corner deviation of tracking axis while polynomial contouring is active exceeds limit. | ||||
Description | During polynomial contouring (G61, G261), the specified corner deviation of the tracking axis was not maintained. For more information on contouring, see | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Increase permissible corner deviation in tracking axis. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of the tracking axis. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current deviation of tracking axis. | ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
Permissible deviation of tracking axis. | ||||
%4: | NC block number [-] | |||
Block number of contouring block 1 | ||||
%5: | NC block number [-] | |||
Block number of contouring block 2 | ||||
Error type | 1, Error message from NC program. | |||
| ||||