ID 120405
Tool data are inconsistent. | |||||
Description | The specified tool geometry is not known. The geometry must be a ball end cutter or a shaft end cutter. | ||||
Response | Class | 2 | Abort NC program processing. | ||
Solution | Class | 3 | Check and modify the tool geometry of the tool in the tool data list. | ||
Parameter | %1: | Current value [-] | |||
Tool number | |||||
%2: | Current value [0.1 µm or 0,0001°] | ||||
Tool radius | |||||
%3: | Current value [-] | ||||
Wrong tool geometry | |||||
%4: | Current value [0.1 µm or 0,0001°] | ||||
Internal state of tool geometry compensation | |||||
Error type | 1, Error message from NC program. | ||||
| |||||