ID 120390
Negative software limit switch exceeded. | ||||
Description | In HSC mode, the programmed contour element is outside the negative software limit switch. The affected contour element is not traversed. All previous blocks are still moved up to the detected contour element. The position of the software limit switch is defined by parameter P-AXIS-00177 and can be changed in the NC program by G98. See also | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Check CNC program and offsets, program contour within software limit switches | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current axis position. | ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
Negative software limit switch P-AXIS-00177. | ||||
Error type | 1, Error message from NC program. | |||
| ||||