ID 120272
Leaving specified working area. | ||||
Description | For non-Cartesian machine kinematics (e.g. tripod), additional workspace monitoring is executed based on a cylinder depending on the machine dimensions. For more information on kinematic transformations, see | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Keep programmed path motion in CNC program in permitted range depending on radius, see below. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
Current radius resulting from programmed contour. | ||||
%2: | Limit value [0.1 10^-3 mm or ø] | |||
Permissible radius. | ||||
Error type | 1, Error message from NC program. | |||
| ||||