ID 120216
Length of block is too small for polynomial contouring. | ||||
Description | For processing a contour line with polynomial contouring (G61, G161), a minimum block length is required. If the block is too short, the contour cannot be contoured. For more information on polynomial contouring, see[ | |||
Response | Class | 1 | None | |
Solution | Class | 1 | Check block length with interpolation points. | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Current block length. | ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
Minimum block length for polynomial contouring. | ||||
Error type | 1, Error message from NC program. | |||
| ||||