ID 120148
At least 2 main axes must be available. | ||||
Description | At least 2 main axes must exist to use polynomial contouring (G61, G261). For further information, see [PROG// Section: Polynomial contouring]. | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Create CNC configuration with at least 2 main axes in the channel parameter list or by axis exchange. | |
Parameter | %1: | Current value [-] | ||
Current number of axes. | ||||
%2: | Limit value [-] | |||
Necessary number of axes. | ||||
Error type | 1, Error message from NC program. | |||
| ||||