ID 120131
Corner distance of polynomial contouring smaller than permissible minimum value. | ||||
Description | When polynomial contouring ((#CONTOUR MODE[]) was parameterised, the programmed value for corner distance (keywords PRE_DIST, POS_DIST) is smaller than the minimum permissible value. For further information see [PROG// Section: Polynomial contouring]. | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Program corner distance greater than minimum value. | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Current corner distance | ||||
%2: | Limit value [0.1 µm or 0.0001°] | |||
Minimum permissible corner distance. | ||||
Error type | 1, Error message from NC program. | |||
| ||||