ID 120129
Corner deviation of polynomial contouring smaller than permissible minimum value. | ||||
Description | When polynomial contouring ((#CONTOUR MODE[]) was parameterised, the programmed value for corner deviation (keyword PATH_DEV) is smaller than the minimum permissible value. For further information see PROG//Section:Polynomial contouring]. | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Program corner deviation greater than minimum value. | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Current corner deviation. | ||||
%2: | Limit value [0.1 µm or 0.0001°] | |||
Minimum permissible corner deviation. | ||||
Error type | 1, Error message from NC program. | |||
| ||||