ID 120117
Spline interpolation requires at least 2 axes. | ||||
Description | Before activation of spline interpolation at least 2 axes must be available in CNC channel. For more information on spline interpolation and axis exchange see [PROG// Section: Akima spline interpolation] [PROG// Section: Axis exchange commands] | |||
Response | Class | 2 | Program execution stop. | |
Solution | Class | 6 | Make sure that there are at least 2 axes before CNC start-up by configuring the axes accordingly, or if there is already an axis in the system, exchange it for a channel via #CALL AX. | |
Parameter | %1: | Current value [-] | ||
Current active number of axes. | ||||
%2: | Lower limit value [-] | |||
Minimum permissible number of axis. | ||||
Error type | 1, Error message from NC program. | |||
| ||||