ID 120115
Positive software limit switch exceeded. | ||||
Description | With active spline interpolation, the programmed contour element is outside the positive software limit switch. The affected contour element is not traversed. All previous blocks are still moved up to the detected contour element. The position of the software limit switch is defined by parameter P-AXIS-00178 and can be changed in the NC program by G99. See also [FCT-A2// Section: Description]. | |||
Response | Class | 2 | Program abort. | |
Solution | Class | 6 | Check CNC program and offsets, program contour within software limit switches | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis. | ||||
%2: | Incorrect value [0.1 µm or 0.0001°] | |||
Current axis position. | ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
Position software limit switch P-AXIS-00178. | ||||
Error type | 1, Error message from NC program. | |||
| ||||