ID 120039
Ramp time for acceleration up-gradation is greater than maximum value. | ||||
Description | The ramp time can be weighted with G functions G132, G133. The weighted ramp time value P-AXIS-00196 of non-linear slope is greater than maximum value. The weighted value is limited to the maximum permissible ramp time. For further information, see [PROG// Section: Ramp time weighting]. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Keep the programmed ramp time weighting within the permitted range. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
Weighted ramp time value P-AXIS-00196. | ||||
%3: | Upper limit value [1mm/s^2 or 1°/s^2] | |||
Maximum permissible axis ramp time. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||