ID 120038
Ramp time for deceleration down-gradation is smaller than minimum value. | ||||
Description | The ramp time can be weighted with G functions G132, G133. The weighted ramp time value P-AXIS-00197 of the non-linear slope is smaller than minimum value. The weighted value is limited to the minimum permissible ramp time P-AXIS-00201 . For further information, see [PROG// Section: Ramp time weighting]. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Keep the programmed ramp time weighting within the permitted range. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
Weighted ramp time value P-AXIS-00197. | ||||
%3: | Lower limit value [1mm/s^2 or 1°/s^2] | |||
Minimum permissible ramp time P-AXIS-00201. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||