ID 120033
Deceleration of non-linear slope is greater than maximum value. | ||||
Description | The axis acceleration can be weighted with G functions G130, G131. The weighted deceleration value P-AXIS-00002 of non-linear slope exceeds limit of maximum permissible axis acceleration P-AXIS-00008. The weighted value is limited to the maximum permissible axis acceleration. For further information, see [PROG// Section: Acceleration weighting]. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Keep programmed acceleration weighting within valid range. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
Weighted value of acceleration P-AXIS-00002. | ||||
%3: | Upper limit value [1mm/s^2 or 1°/s^2] | |||
Maximum permissible axis acceleration P-AXIS-00008. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||