ID 120015
Negative software limit switch greater than current position. | ||||
Description | The programmed negative software limit switch (G98) is smaller than the current axis position. Limit switch is invalid and not saved. For more information on software limit switch, see [FCT-A2// Section: Description]. | |||
Response | Class | 2 | Warning. Program is continued | |
Solution | Class | 1 | Correct programming of the negative software limit switch (G98). Correct current position of the axis. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected P-AXIS-00016. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current axis position. | ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
Programmed value for the negative software limit switch. | ||||
Error type | 1, Error message from NC program. | |||
| ||||