ID 120011
Positive software limit switch smaller than actual position. | ||||
Description | The programmed positive software limit switch (G99) is smaller than the current axis position. Limit switch is invalid and not saved. For more information on software limit switch see [FCT-A2// Section: Description]. | |||
Response | Class | 2 | Warning. Program is continued | |
Solution | Class | 1 | Correct the programming of the positive software limit switch (G99). Correct the current axis position. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of concerned axis P-AXIS-00016. | ||||
%2: | Current value [0.1 µm or 0,0001°] | |||
Current axis position. | ||||
%3: | Upper limit value [0.1 µm or 0,0001°] | |||
For the positive software limit switch programmed value. | ||||
Error type | 1, Error message from NC program. | |||
| ||||