ID 110621
Invalid parameterisation of spindle homing. Homing switch evaluation is activated. | |||||||
Description | The parameterisation of the spindle homing is invalid. Homing without a homing switch (kenngr.ref_ohne_nocken 1) must be performed without direction reversal (kenngr.ref_ohne_rev 1). Valid settings for these two parameters are: | ||||||
| ref_ohne_rev = FALSE | ref_ohne_rev = TRUE | |||||
ref_ohne_nocken = FALSE | conventional homing | flying homing with cam | |||||
Invalid parameterisation of spindle homing. Homing switch evaluation is activated. | impermissible setting | flying homing without cam | |||||
Response | Class | 1 | Spindle homing is executed with evaluation of homing switch | ||||
Solution | Class | 1 | Correct parameter P-AXIS-00156 or P-AXIS-00157 | ||||
Parameter | %1: | Logical axis number [-] | |||||
Logical axis number P-AXIS-00016 of axis affected. | |||||||
%2: | Current value [-] | ||||||
Axis type P-AXIS-00018 of the affected axis. | |||||||
%3: | Incorrect value [-] | ||||||
Homing with/without cam P-AXIS-00156. | |||||||
%4: | Incorrect value [-] | ||||||
Homing with/without direction reversal P-AXIS-00157. | |||||||
Error type | 2, Error message on data transfer of parameter lists to controller. | ||||||
| |||||||